Download document () of 20

FAZ-D63/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,High levels of inrush current are expected,63 A,15 kAIC,Three-pole,10-20X /n,50-60 Hz,Standard terminals,D Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-D63/3
EAN
4015081147755
Product Length/Depth
3 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No.235
UL 1077
IEC 60947-2
Catalog Notes
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems.

Physical Attributes

Number of poles
Three-pole
Terminals
Standard

Performance Ratings

Amperage Rating
63 A
Trip Type
10-20X /n

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.