Download document () of 20

FAZ-XAM002

Eaton FAZ auxiliary trip indicating contact,UL 1077 Industrial miniature circuit breaker accessory - auxiliary trip indicating contact,4 A,15 kAIC,230 V,Trip-indicating,50-60 Hz,IEC: IP20

General specifications

Product Name
Eaton FAZ auxiliary trip indicating contact
Catalog Number
FAZ-XAM002
EAN
4015082624149
Product Length/Depth
0.25 in
Product Height
3.25 in
Product Width
2 in
Product Weight
1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL 1077
IEC 60947-2
EN 60947-2
EN 60898
CSA Std. C22.2 No. 235
IEC 60898
Catalog Notes
Small selector screw changes mode. 2 Form C (changeover) contacts. Installs left side of FAZ/shunt trip. Aux contacts switch when FAZ is tripped electrically or manually. Trip indicating contact switches only when FAZ tripped electrically

Performance Ratings

Amperage Rating
4 A
Frequency rating
50-60 Hz
Trip Type
Trip-indicating
Voltage rating
250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.