Knowledge Search
Download document () of 20
We make what matters work*

FDF1B12

Eaton Freedom Unitrol motor control center, Freedom Unitrol Single feeder Motor Control Center 20A trip rating, HFD circuit breaker, Single feeder, Slider handle mechanism, 12-inch unit size

General specifications

Product Name
Eaton Freedom Unitrol motor control center
Catalog Number
FDF1B12
UPC
786685432830
Product Length/Depth
22 in
Product Height
16 in
Product Width
25 in
Product Weight
27 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Motor control center

Product Specifications

Circuit breaker type
HFD
Feed type
Single feeder
Operation
Slider handle
Size
12 in
Trip rating
20 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.