Download document () of 20

Intelligent MCCs fundamentals

What is a motor control center (MCC)? 

A motor control center is an electrically enclosed assembly composed of one or more sections with a common horizontal power bus. Each vertical enclosed section contains several motor control starters. The motor starter units get electrical power from a vertical bus installed in each section and these vertical bus bars are connected to the horizontal power bus.  

A motor start unit or "bucket" contains electrical components used to control power to the motor or load. The components are electrically rated based on the load information such as voltage, current, frequency, and horsepower with the main function to safely start and stop a motor. A motor starter unit contains a breaker or fuse, a contactor, and an overload relay to protect the combination starter unit from short-circuit, overload and phase failures.  

mcc-freedom-open-doors.jpg

How does a motor control center work? 

One of the main advantages of MCCs is that motor starter units or “buckets” for applications less than 200HP motors, can be removed from the structure for maintenance, troubleshooting, or repair activities. These units can be arranged in the assembly as necessary before and after delivery. Electrically safe work conditions must be achieved when maintenance activities are performed near energized electrical equipment such as MCCs (refer to Safety Standards per NFPA 70E, CSA Z462, and guide recommendations noted in IEEE 1683).

Depending on the design and application, a motor starter unit has a control and power circuit to permit isolation of voltages, allowing low voltage (typically 120VAC) control of higher voltage (typically 480V). The control circuit consists of control devices such as pushbuttons and selector switches to start and stop the motor locally or remotely. In many cases, indicating lights are used to visually confirm the current state of the motor (running or stop condition). Recently, with the development of Intelligent Electronic Devices (IEDs), motor starter units are becoming “smarter” allowing the integration of new technology and permitting devices to communicate with each other and through the application of logic within the control circuit, letting personnel remotely monitor and control manufacturing processes.

What makes a motor control center (MCC) intelligent? 

Motor control centers provide monitoring and control for the operation of a collection of electrical loads. When integrated with communications and smart devices, this equipment becomes intelligent – enabling actionable insight into the power system. Intelligent MCCs allow you to easily access data, make more informed decisions, and control the MCC to optimize facility, process and power system performance.    

Intelligent MCCs are characterized by open, secure communications and interoperability with building and facility systems to: 

  • Deliver immediate access to detailed information that enhances asset management when you need it, where you need it 
  • Provide precise control and monitoring through intelligent devices
  • Easily integrate with new and legacy systems using any of the major industrial protocols  

Why use intelligent motor control centers? 

 

Engineers, original equipment manufacturers (OEMs), contractors, and facility and maintenance managers use intelligent motor control centers to accelerate project timelines, reduce costs, enhance personnel safety, and gain valuable insight into plant operations. Communications, real-time, and historical power system data give engineers the ability to access information from the MCC remotely, providing a new level of building and process oversight that directly impacts the bottom line. 

Through new information, remote monitoring, and control functionalities, intelligent MCCs can help enhance personnel safety. Personnel can better access system performance data and status while keeping a safe distance from energized equipment and reducing exposure to the potential arc source.

Intelligent MCCs can help support network reliability and security using proven architectures and adherence to key industry standards. Today, there are many types of industrial networks available, including:

How are intelligent MCCs factory configured?

For intelligent MCCs, factory configuration means that MCC’s Intelligent Electronic Devices (IEDs) are configured to specific project parameters, including IP address, motor data, protection features, and other settings. Validation of IED’s parameters is performed via a functional test as part of the internal quality control at the factory.

A pre-configured intelligent MCC can help reduce labor, installation, and material costs, shortening commissioning time. Equipment that can integrate with existing systems and support major network protocols and controllers makes installation and commissioning easier and faster.

Smart MCCs can help support network reliability and security – by using proven architectures and network solutions, factory configuration and adherence to key industry standards.

mcc-networked-unit1.jpg
mcc-networked-bucket1.jpg
MCC-star-network-connection-fig5.jpg

New intelligence can help users reduce costs

New diagnostics enable: 

 

The rise of Industrial Ethernet and growth of intelligent MCCs

abstract globe space getty 887061936 1500x1500

Hardware proliferation and simplification is enabling more capabilities to be leveraged with MCCs and common solutions.

Industry 4.0 and the IIoT is fueling growing use of Industrial Ethernet, which provides the intelligence backbone for smarter operations. With simplified media and on-demand data capabilities, Industrial Ethernet is enabling new diagnostic information. 

How do intelligent MCCs communicate?

By integrating IEDs into MCC assemblies, the motor starter units can send and receive data with the purpose of monitoring and control. The exchange of data within the network depends on the communication protocol selected for the MCC.

Across the industry, IEDs are designed with open communication protocols that permit manufacturers to interoperate their components within a system and communicate with each other. The IEDs have ports that are directly connected via networking cabling or wireless connections to a network that ultimately form a node or set of nodes on that network.  

By using Industrial Ethernet: 

  • IP-based services like file transfer (FTP), email (SMTP) and web browsers (HTTP) can coexist with Industrial Ethernet traffic 
  • Mobile devices can integrate into the enterprise using the same IP services over WiFi or cellular connections 
  • No special hardware or software is required to build an Ethernet device 
  • Common Ethernet stacks allow multi-protocol support in even simple devices 
LVMCC_Communication_Ethernet.jpg
Common stacks can allow multi-protocol support even in less complex devices such as Eaton’s C440 and C441 motor protection relays.

An “industrial hardened” network infrastructure

Deploying MCC connectivity in industrial environments requires careful consideration of rugged network elements. Typical cabling and switches used in office or server room applications are not designed to withstand industrial conditions and application requirements.  Additionally, motor control centers contain a host of voltage ranges to power and control devices, which would normally cause interference to communication signals.  

To solve this, intelligent MCCs contain Ethernet cables that are designed to support communications signals that travel with a minimum of interference for reliable data transfer.

 

Physical layer 

With more industrial equipment using industrial Ethernet cable, the physical layer needs to address requirements for monitoring and control, without interfering with plant or installation cable. Basic requirements for cabling include: 

  • 600 volt appliance wiring material (AWM) rated Category 5e cable 
  • Shielded construction with metal foil 
  • Metal hood on the connector for grounding purposes
  • Maximum length of 100 meters
  • Ability to convert to fiber to cover long distances (beyond 100M) and harsh environments 
ethernet switch datacenter computer cable connections thinkstock 174169397 1500x1500

Ethernet switches 

Industrial Ethernet switches are the main connection to intelligent MCCs and help ensure messages are delivered reliably and securely from the MCC to the front-end office.  Ethernet switches that incorporate high-port density in a compact form factor enable integration into typical MCC bucket construction, while facilitating communications to a high quantity of loads. 

mcc-ethernet-switch-hirshman-rs20-any.jpg
mcc-ethernet-switch-cisco.jpg
mcc-ethernet-switch-any-wired.jpg

Proven hardware and network architectures are enabling reliable communications.

 

Physical layer topology

Intelligent control and protection devices are typically arranged in a home-run or “star” topology, which enables consistent communications and simple troubleshooting. With home-run topology, communications is maintained across equipment, even in the event that one device losing network connectivity. It’s also easy to identify and troubleshoot a broken link.  

With the vast quantity of devices in play, multiple switches are commonly used to link various network sections together.

Managed switching is an important consideration when redundancy, security, traffic control and security are essential. Managed switches enable many more features, for example, a switch-level ring can be established, should a link between the switches fail.  Additionally, these switches can be monitored, configured through a variety of Simple Network Management Protocol (SNMP) mangement software and other tools.

Diverse intelligent control and protection devices 

The benefits you receive from an intelligent MCC depend upon the unique requirements of your application. With intelligent MCCs, there is an opportunity to personalize data collection and analysis, so you’re only collecting the system analytics that matter most to your operations.   

Smart components within the MCC provide additional benefits in control and protection that yield: 

  • New ways to solve previously unsolved problems 
  • Intelligence that can be tailored to meet unique applications 
  • A host of programmable settings, yet easy to use

You can right-size the intelligence and communications you need in a smart MCC through the components you choose to incorporate. Whether you need to get the equipment up and running faster, reduce the likelihood of downtime, increase service life and/or a host of other objectives, you can select IIoT devices to match the exact goals you need to achieve. For example, you can connect:  

Intelligence is about having the right capability at the device to enable operations/maintenance teams to make smart decisions.

Visualized operation and maintenance data

Intelligent MCCs simplify connectivity to facility systems, enabling streamlined ways to control and monitor equipment and processes. There are new ways to show data-driven insights that enable maintenance and operations personnel to interact with the system remotely. By supporting a wide range of communication options, MCCs seamlessly integrate and expand upon the capabilities of distributed control, programmable logic controllers and SCADA systems.  

Distributed control systems (DCS), programmable logic controllers (PLCs) and/or safety systems can leverage the data coming from intelligent MCCs to display operational information, Typically, SCADA or DCS systems are not set up to facilitate the level of operational data essential for electrical equipment maintenance. Without intelligence and communications at the MCC, this operation data would require additional hardware to provide monitoring and control for maintenance and operations staff.  

Intelligent MCCs yield real-time information and access to graphical system data to impact equipment and system health and uptime, through targeted maintenance that’s just in time. From in-depth analytics software to simple information presented on a motor protection relay display and fully developed maintenance HMI terminals, intelligent MCCs bring a new level of equipment capabilities to see system information in real time. 

The Power Xpert Dashboard is the user portal to Eaton’s switchgear, motor control centers, switchboards and panelboards.  
 

Arc flash safety for MCCs: prevention through design

arc-resistant mcc

Arc-resistant design for increased arc flash protection

 
Arc flashes are extremely dangerous events that can cause serious and even fatal injuries, as well as costly equipment damage. Arc-resistant MCCs are specifically designed to contain arc blast energy, enhancing workplace safety with an additional layer of protection.
  • The Freedom arc-resistant MCC is tested and verified per IEEE guideline C37.20.7, CSA standard 22.2 No. 0.22-11 and IEC TR 61641
  • Type 2 accessibility rating ensures arc-resistance around entire perimeter of MCC
  • Engineered with reinforced steel, latches and hinges to provide containment of internal faults inside a space-effective package
  • Unique arc containment design requires no exhaust plenums or roof flaps and no additional clearance 

FlashGard: over a decade of arc-prevention leadership

Available on Freedom and Freedom arc-resistant MCCs, Eaton’s FlashGard improves arc flash safety during insertion and removal of motor control center buckets

  • Enables personnel to connect and disconnect line power to the unit from behind a closed door, providing workers with a visual representation of the stab position and shutters
  • Unparalleled level of safety achieved through patented mechanism that provides stab indication, bus isolation and robust lockout features to proactively prevent arc flash events
  • Safety interlocks provide additional arc flash safety 
  • Overtightening of unit is avoided with unrestrictive racking mechanism
  • Racking mechanism design provides operator certainty by eliminating potential for incorrect unit insert or removal
  • Optional remotely operated racking device can be advanced and retracted from up to 25 feet, helping to maintain closed-door unit while placing the operator safely outside of the arc flash boundary
Flashgard mcc

Intelligent motor control center applications

Motor control centers provide monitoring and control for the operation of many critical process loads. When integrated with communications and smart end devices, this equipment becomes “smart” and enables actionable insight into the power system. These facilities have seen operational benefits from the numerous capabilities of an intelligent MCC.

Motor control centers provide monitoring and control for the operation of many critical process loads. When integrated with communications and smart end devices, this equipment becomes “smart” and enables actionable insight into the power system. Intelligent Motor Control Centers allow you to easily access data, make more informed decisions, and optimize the performance of your facility, process and power system.  Whether modernizing a facility, expanding operations for new processes or building new facilities, intelligent MCCs can provide powerful system advantages. 

Intelligent MCC application stories