Knowledge Search
Download document () of 20

FDF2CC12

Eaton Freedom Unitrol motor control center, Freedom Unitrol Dual feeder Motor Control Center 25/25A trip rating, HFD circuit breaker, Dual feeder, Slider handle mechanism, 12-inch unit size

General specifications

Product Name
Eaton Freedom Unitrol motor control center
Catalog Number
FDF2CC12
UPC
786685431307
Product Length/Depth
22 in
Product Height
16 in
Product Width
25 in
Product Weight
33 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Motor control center

Product Specifications

Circuit breaker type
HFD
Feed type
Dual
Operation
Slider handle
Size
12 in
Trip rating
25/25 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.