Download document () of 20

FECC2C07T

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Copper, Sleeve: Aluminum, 2/0 AWG, 70 mm² concentric or compressed; 3/0 AWG compact or solid, Metallic gray and orange, Fused elbow connector, Length: 2.58"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
FECC2C07T
UPC
194006083171
Product Height
2.6 in
Product Diameter
0.625 in
Product Weight
0.1 lb
Certifications
Not Applicable
Product Type
Loadbreak elbow crimp connector

Product specifications

Type
Fused elbow connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
Fused loadbreak elbow
Connection
Compression
Overall length
2.58"

Export product specification

Brochures

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE