Knowledge Search
Download document () of 20

FNA-15/100

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 0.15 A, Dual, Non-indicating, 35 AIC at 250 Vac, 10 kAIC at 125 Vac, Silver-plated pin, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-15/100
UPC
051712713368
Product Length/Depth
1.5 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
1.5 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
0.15 A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877