Knowledge Search
Download document () of 20
We make what matters work*

FNF2AM18

Eaton 9800 series motor control center, 9800 Series Dual feeder Motor Control Center 15/125A trip rating, HFD circuit breaker, Dual feeder, Rotary handle mechanism, 18-inch unit size

General specifications

Product Name
Eaton 9800 series motor control center
Catalog Number
FNF2AM18
UPC
786685435053
Product Length/Depth
22 in
Product Height
16 in
Product Width
25 in
Product Weight
33 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Motor control center

Product Specifications

Circuit breaker type
HFD
Feed type
Dual
Operation
Rotary handle
Size
18 in
Trip rating
15/125 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.