Download document () of 20
We make what matters work*

FPT705-200-R

Eaton FPT705 inductor, 0.2 uH, 13 A Irms, 25 A ISAT, 0.75 mΩ resistance, SMT mounting, Ferrite, 4-pins, 1000 qty.

General specifications

Product Name
Eaton FPT705 inductor
Catalog Number
FPT705-200-R
UPC
051712398411
Product Length/Depth
8.3 mm
Product Height
5.35 mm
Product Width
7.5 mm
Product Weight
1.04 g
Compliances
RoHS Compliant
Product Type
Inductor

Product specifications

Type
Inductor
Mounting
SMT
IRMS
13 A
ISAT
25 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-55 to 125 °C
Resistance
0.75 mΩ
Series
FPT705

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us