Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
FRN-R-17-1/2
Eaton Bussmann series FRN-R fuse, 250 Vac, 125 Vdc, 17-1/2A, 200 kAIC at 250 Vac, 20 kAIC at 125 Vdc, Non Indicating, Current-limiting, time delay, Ferrule end X ferrule end, Class RK5
Eaton Bussmann series FRN-R fuse, 250 Vac, 125 Vdc, 17-1/2A, 200 kAIC at 250 Vac, 20 kAIC at 125 Vdc, Non Indicating, Current-limiting, time delay
More Bussmann series Class RK5 Fuses Models
LPN-RK-17-1/2SP
Eaton Bussmann Series LPN-RK Fuse, Low Peak Fuse, Current-Limiting, time delay, Electrically isolated end cap, 17.5 A, 250 Vac, 125 Vdc, 300 kAIC at 250 Vac, 100 kAIC at 125 Vdc, Class RK1, 8s at 500% response time, Dual element
Need product support?
Contact information
+1-636-394-2877
Specifications
General specifications
Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
FRN-R-17-1/2
UPC
051712507318
EAN
5027590426145
Product Length/Depth
.56 IN
Product Height
2 IN
Product Width
.56 IN
Product Weight
.5 LB
Warranty
Not Applicable
Compliances
CE Marked
Product specifications
Fuse indicator
Non-indicating
Interrupt rating
20 kAIC at 125 Vdc 200 kAIC at 250 Vac
Type
Current-limiting, time delay
Number of elements
Dual
Connection
Ferrule end x ferrule end
Response time
8 sec at 500%
Class
Class RK5
Voltage rating
250 Vac, 125 Vdc
Application
Combination starters, motor control centers, machinery disconnects, power panelboards
Amperage Rating
17-1/2A
Packaging type
Standard
Download Links
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.