Knowledge Search
Download document () of 20
We make what matters work*

FRN-R-90

Eaton Bussmann Series Class RK5 fuse, FRN-R, time-delay, dual-element, current limiting fuse, 90 A, non-indicating fuse, interrupting rating of 200 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
FRN-R-90
UPC
051712507424
Product Length/Depth
5.88 in
Product Height
1 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
90 A
Interrupt rating
20 kAIC at 125 Vdc
200 kAIC at 250 Vac
Response time
10 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Connection
Blade end x blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877