Knowledge Search
Download document () of 20
We make what matters work*

FRS-R-25ID

Eaton Bussmann Series Class RK5 fuse, FRS-R, time-delay, dual-element, current limiting fuse, 25 A, indicating fuse, interrupting rating of 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series FRS-R fuse
Catalog Number
FRS-R-25ID
UPC
051712204590
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
25 A
Interrupt rating
20 kAIC at 300 Vdc
200 kAIC at 600 Vac
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
With Indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877