Knowledge Search
Download document () of 20

FSCVR

Eaton Bussmann series comb busbar, Spare Contact Safety Protection Cover

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
FSCVR
UPC
051712366120
Product Length/Depth
3.35 in
Product Height
0.95 in
Product Width
0.94 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Product Type
Accessory

Physical details

Type
Spare Contact Safety Protection Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877