Download document () of 20

FWH-025A6F

Eaton Bussmann series FWH high speed fuse, DC common bus, 25A RMS (200% minimum opening current at rated voltage), 50 kAIC at 0.25-20A, 20 kAIC at 25-30A, Ferrule end X ferrule end, Standard

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-025A6F
UPC
051712796514
EAN
5027590061193
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.4 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
25A RMS (200% minimum opening current at rated voltage)
Interrupt rating
50 kAIC at 0.25-20A
20 kAIC at 25-30A
Voltage rating
500 Vac/dc (35-800 A only)

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626