Knowledge Search
Download document () of 20

H4X-06RHD

Eaton Bussmann series H4X front operated handle, Front-Operated Pistol Handle, External, heavy duty, Padlockable, defeatable, 60 A, Red/yellow, Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches

General specifications

Product Name
Eaton Bussmann series H4X front operated handle
Catalog Number
H4X-06RHD
UPC
051712401845
Product Length/Depth
3 in
Product Height
12 in
Product Width
1.5 in
Product Weight
0.68 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
60A

Physical details

Color
Yellow
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877