Knowledge Search
Download document () of 20

H4X-07B

Eaton Bussmann series H4X front operated handle, Front-Operated Pistol Handle, External, Padlockable, defeatable, 600 A and 800 A, Black, Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches

General specifications

Product Name
Eaton Bussmann series H4X front operated handle
Catalog Number
H4X-07B
UPC
051712402057
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Electrical rating

Amperage Rating
600A, 800A

Physical details

Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877