Download document () of 20

HBAX1020

Eaton HBAX thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,30 A,42 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q17,HBAX

General specifications

Product Name
Eaton HBAX thermal magnetic circuit breaker
Catalog Number
HBAX1020
UPC
786679152645
Product Length/Depth
3.7 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
HBAX
Mounting Method
Bolt-on
Number of poles
Single-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
20 A
Interrupt rating
42 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
17

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.