Download document () of 20
Circuit breakers

QC cable-in cable-out

Eaton has a wide selection of UL rated miniature circuit breakers for loadcenters, fuseboxes, or similar devices. Each pole provides steel frame calibration and arc chutes with 5 - 100A continuous in one-, two-, and three-pole designs. A full-range of accessories expand customization options, including various mounting and ring tung termination options.

Ratings
UL | CSA
Certifications
UL 489 | UL 493 | UL 1053

Core features

  • Wide variety of mounting styles available to install in many different applications.
  • Complete line of accessories allows customization to fit any application.
  • Compact designs available to minimize panel size.
  • Optional terminals to minimize installation time.
QC-circuit-breakers.jpg

Type QC miniature circuit breakers—cable-in / cable-out Type QC

For cable-in / cable-out panel-mount applications:

  • Single-, two-, three- and four-pole options
  • Built and listed to UL 489
  • All products UL and CSA listed
  • All products 10–100A are HACR rated
QCD-circuit-breakers.jpg

Type QC miniature circuit breakers— cable-in / cable-out Type QCD

For cable-in / cable-out DIN Rail mount HVAC applications:

  • Single-, two- and three-pole options
  • Modular construction
  • DIN rail mounted (symmetrical rail 35 x 7.5 DIN/EN 50 022)
  • Flexible power feed connection: wire size, position
  • Same breaker size for entire rating range
  • Field-mountable accessories: finger-shroud proof, quick-connect terminals, jumper units
QCR-QCFC-circuit-breakers.jpg

Type QC miniature circuit breakers—cable-in / cable-out 1/2-inch wide Types QCR, QCF

When space is at a premium:

  • QCR: For DIN rail mount cable-in/cable-out applications
  • QCF: For front-mount through-the-door cable-in/cable-out applications
  • 1/2-inch (12.7-mm) wide per pole
  • Three-position handle: ON, tripped (center), OFF
  • Thermal-magnetic protection
  • Single-, two- and three-pole
  • 10 kAIC at 120/240 Vac, 10–60A 
  • 10 kAIC at 240 Vac, 10–30A
QCGF-QCG-circuit-breakers.jpg

Type QC miniature circuit breakers—cable-in / cable-out 1/2-inch wide Types QCGF, QCGFEP

For cable-in / cable-out panel-mount applications:

  • QUICKLAG ground fault circuit breakers, Class A GFCI: 
    • Built and tested to UL 943 
    • 5 mA trip sensitivity
  • QUICKLAG ground fault equipment protectors: 
    • Built and tested to UL 1053
    • 30 mA trip sensitivity
  • All products UL and CSA listed

Safety and reliability for your plant

Eaton offers a complete line of QC circuit breakers designed for optimum product quality, tested reliability and safety standards for the best protection of personnel, and installations.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Need product support?

    Support from Eaton

    Technical Support Information

    Questions before you buy, or on
    a product you already own?
    877-386-2273 Opt 2, Opt 2 Opt 2 
    TRC@eaton.com