Download document () of 20
We make what matters work*

HBQL340

BQL Replacement Classic Circuit Breakers, Bolt-on, 40A, 120/240V, Three-pole, 10 kAIC at 120/240V

General specifications

Product Name
Eaton HBQ thermal magnetic circuit breaker
Catalog Number
HBQL340
UPC
782114303856
Product Length/Depth
5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.5 lb
Compliances
HACR Rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
HBQL
Number of poles
Three-pole
Type
Classic replacement circuit breaker

Performance Ratings

Amperage Rating
40 A
Interrupt rating
10 kAIC at 120/240 Vac
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.