Knowledge Search
Download document () of 20

HCLR30

Eaton Edison HCLR fuse, Fast acting branch circuit fuse, Rejection style, Non-inductive loads, Lighting and resistance heating circuits, 30 A, CC, Non-indicating, 200 kAIC, Melamine tube, Nickel-plated brass endcaps, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison HCLR fuse
Catalog Number
HCLR30
UPC
782634420736
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Nickel-plated brass endcaps
Melamine tube
Packaging type
Standard

General information

Class
Class CC
Fuse indicator
Non-indicating
Quantity
10
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.