Knowledge Search
Download document () of 20

HCLR.1

Eaton Edison HCLR fuse, 0.1 A, Class CC, Non-indicating, 200 kAIC, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison HCLR fuse
Catalog Number
HCLR.1
UPC
782634420514
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Fuse

Electrical rating

Amperage Rating
0.1 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class CC
Fuse indicator
Non-indicating
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.