Download document () of 20
We make what matters work*

HCM1305-1R0-R

Eaton HCM1305 inductor, 1 uH, 29 A Irms, 50 A ISAT, 2.4 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 400 qty.

General specifications

Product Name
Eaton HCM1305 inductor
Catalog Number
HCM1305-1R0-R
UPC
051712295192
Product Length/Depth
13.8 mm
Product Height
5 mm
Product Width
12.5 mm
Product Weight
4.62 g
Compliances
RoHS Compliant
Product Type
Inductor

Product specifications

Type
Inductor
Mounting
SMT
IRMS
29 A
ISAT
50 A
Package Quantity
400
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
2.4 mΩ
Size
13.8x12.5x5.0mm
Terminals
2 Pins
Series
HCM1305

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us