Knowledge Search
Download document () of 20

HCTR2

Eaton Edison HCTR fuse, Current-limiting high inrush time-delay fuse, Rejection style, 2 A, Class CC, Non-indicating, 12 sec at 200%, 200 kAIC, Melamine tube, Nickel-plated brass endcaps, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison HCTR fuse
Catalog Number
HCTR2
UPC
782634802150
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
2 A
Interrupt rating
200 kAIC
Response time
12 sec at 200%
Voltage rating
600 V

Physical details

Material
Nickel-plated brass endcaps
Melamine tube
Packaging type
Standard

General information

Class
Class CC
Fuse indicator
Non-indicating
Quantity
10
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.