Knowledge Search
Download document () of 20

HEB-AA

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Loadside: Copper crimp #8-16; (2) #12-16, Lineside: Copper crimp #8-16; (2) #12-16, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AA
UPC
051712718202
EAN
5027590062527
Product Length/Depth
4.384 in
Product Height
0.935 in
Product Width
0.935 in
Product Weight
0.08 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Inline fuse holder

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Lineside: Copper crimp #8-16; (2) #12-16
Loadside: Copper crimp #8-16; (2) #12-16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877