Knowledge Search
Download document () of 20
We make what matters work*

HEB-LW-RLC-J

Eaton Bussmann series HEB inline fuse holder, Breakaway, 30 A, Single-pole, Loadside: Aluminum setscrew #2-12, Lineside: Copper setscrew #3-8, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-LW-RLC-J
UPC
051712167703
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Inline fuse holder

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Lineside: Copper setscrew #3-8
Loadside: Aluminum setscrew #2-12
Special features
Breakaway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877