Knowledge Search
Download document () of 20

HEG-AA

Eaton Bussmann series HEG inline fuse holder, 15 A, Single-pole, Loadside: Copper crimp (1) #12-8/(2) #12, Landside: Copper crimp (1) #12 -8/(2) #12, 600 V

General specifications

Product Name
Eaton Bussmann series HEG inline fuse holder
Catalog Number
HEG-AA
UPC
051712718073
EAN
5027590151085
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
24.55 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
CSA Certified
Product Type
Inline fuse holder

Electrical rating

Amperage Rating
15 A
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Landside: Copper crimp (1) #12 -8/(2) #12
Loadside: Copper crimp (1) #12-8/(2) #12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877