Knowledge Search
Download document () of 20

HLS-06-SL

Eaton Bussmann series HLS fuse holder, 0.135 inches short leads, No flanges, 125 Vac, 60 Vdc, 15 A, Six-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
HLS-06-SL
UPC
051712615457
EAN
5027590094016
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
5.5 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse holder

Electrical rating

Amperage Rating
15 A
Voltage rating
125 Vac, 60 Vdc

Physical details

Material
Tin-plated bifurcated copper terminal
Number of poles
Six-pole

General information

Special features
0.135 in short leads, No flanges
Used with
Used with GMT Type Indicating Series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.