Knowledge Search
Download document () of 20

HLT-01-LL

Eaton Bussmann series HLT fuse holder, Long leads, 125 Vac, 60 Vdc, 15 A, Single-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLT fuse holder
Catalog Number
HLT-01-LL
UPC
051712810272
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.27 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
15 A
Voltage rating
125 Vac, 60 Vdc

Physical details

Material
Tin-plated bifurcated copper terminal
Number of poles
Single-pole

General information

Special features
Long leads
Used with
Used with GMT Type Indicating Series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.