Knowledge Search
Download document () of 20

HLT

Eaton Bussmann series HLT fuse holder, 125 Vac, 60 Vdc, 15 A, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLT fuse holder
Catalog Number
HLT
UPC
051712719391
EAN
5027590423977
Product Length/Depth
1.47 in
Product Height
1.1 in
Product Width
0.24 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
15 A
Voltage rating
125 Vac, 60 Vdc

Physical details

Material
Tin-plated bifurcated copper terminal

General information

Used with
Used with GMT Type Indicating Series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.