Knowledge Search
Download document () of 20

HM25030-3PR

Eaton Bussmann series HM modular fuse block, 0-30 A, Three-pole, Class H, Class K, Screw with pressure plate, 10 kAIC, 250 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM25030-3PR
UPC
051712512763
Product Length/Depth
3.17 in
Product Height
1.98 in
Product Width
2.93 in
Product Weight
0.25 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
10 kA
Voltage rating
250 V

Physical details

Number of poles
Three-pole

General information

Class
Class K
Class H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877