Knowledge Search
Download document () of 20
We make what matters work*

HPF

Eaton Bussmann series HPF panel mount fuse holder, Branch circuit protection, 30 A, 1/2 inches quick connect terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPF panel mount fuse holder
Catalog Number
HPF
UPC
051712740449
Product Length/Depth
1.67 in
Product Height
2.52 in
Product Width
1.1 in
Product Weight
0.6 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Panel mount fuse holders

Electrical rating

Amperage Rating
30 A
Voltage rating
600 V

General information

Connection
1/2 inch quick connect terminal
Mounting method
Panel
Special features
Panel mount fuse holders

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877