Download document () of 20
We make what matters work*
Discontinued

IQ130MA6540

IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 24-48 Vdc power supply

General specifications

Product Name
Eaton IQ 130 meter
Catalog Number
IQ130MA6540
UPC
786685354002
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
IEC 687 (0.5% accuracy)
ANSI/IEEE Std C12.20 (0.5% accuracy)
Product Type
IQ 130 meter

Product specifications

Type
Meter (with integral display)
Power supply voltage
24-48 Vdc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
5A
Instrumentation
Current & Voltage - Per Phase
Neutral Current - yes (calculated)
Current & Voltage - 3 Phase Min, Max
Current Demand
Logging
Min/Max Log

Export product specification