Download document () of 20

IQDP4130

IQ DP-4000 3-phase power supply, with 3-form C relay output contacts and one sync pulse input

General specifications

Product Name
Eaton IQ data plus
Catalog Number
IQDP4130
UPC
782114786833
Product Length/Depth
13.2 in
Product Height
8.6 in
Product Width
9.6 in
Product Weight
5.4 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
Catalog Notes
3-phase power supply
Product Type
IQ data plus

Product specifications

Type
IQ DP-4000 3-phase power supply
%Thd - current and voltage
To 31st
Instrumentation
Apparent Power Factor
Current & Voltage - 3 Phase Min, Max
Watt Demand
Current & Voltage - Per Phase
Current & Voltage - % Phase Unbalance
Wh --Net
Vah
Varh
Frequency
Watts
Vars
Current Demand
Va
Displacement Power Factor
Wh --Positive & Negative
Va demand
Logging
15 Parametrs
I/O capability
Programmable Discrete Inputs
KYZ output
Programmable Relay Outputs
Load Shedding
Prog. Pulse Output --Wh, Varh, Vah
Voltage Disturbance Trip
Synchronize Demand Window Pulse Input
Communications
Modbus RTU (RS-485)
Fully Programmable wo/ dedicated software
INCOM
Options
With 3-form C relay output contacts and one sync pulse input

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.