Knowledge Search
Download document () of 20

JDL90

Eaton Edison series JDL fuse, Time-delay current-limiting fuse, Non-indicating, 90 A, Class J, 200 kAIC, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison series JDL fuse
Catalog Number
JDL90
UPC
782634803485
Product Length/Depth
4.63 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
1 lb
Warranty
No warranty
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
90 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class J
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.