Knowledge Search
Download document () of 20
We make what matters work*

JJS-1

Eaton Bussmann series JJS fuse, Current-limiting very fast acting fuse, Small footprint, VFD line protection, 1 A, Class T, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 600 V, Standard, 10, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-1
UPC
051712628082
EAN
5027590508803
Product Length/Depth
1.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.032 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
1 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877