Knowledge Search
Download document () of 20
We make what matters work*

JJS-10

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 10 A, Class T, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 600 V, Standard, 10, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-10
UPC
051712628105
Product Length/Depth
1.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.032 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
10 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877