Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 125 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 1, 600 V
| Product Name |
Eaton Bussmann series JJS fuse
|
| Catalog Number |
JJS-125
|
| UPC |
051712628129
|
| EAN |
5027590508841
|
| Product Length/Depth |
3.25 in
|
| Product Height |
0.88 in
|
| Product Width |
3.25 in
|
| Product Weight |
0.2 lb
|
| Warranty |
Not Applicable
|
| Compliances | |
| Product Type |
Fuse
|
| Amperage Rating |
125 A
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Voltage rating |
600 V
|
| Packaging type |
Standard
|
| Class |
Class T
|
| Connection |
Bolted blade end x bolted blade end
|
| Fuse indicator |
Non-indicating
|
| Quantity |
1
|
| Special features |
Small footprint
|
Support from Eaton
Contact information
+1-636-394-2877