Knowledge Search
Download document () of 20
We make what matters work*

JJS-150

Eaton Bussmann series JJS fuse, Current-limiting very fast acting fuse, Small footprint, VFD line protection, 150 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 1, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-150
UPC
051712628167
Product Length/Depth
3.25 in
Product Height
0.88 in
Product Width
0.88 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
150 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877