Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 3 A, Class T, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 600 V, Standard, 10, 600 V
| Product Name |
Eaton Bussmann series JJS fuse
|
| Catalog Number |
JJS-3
|
| UPC |
051712628075
|
| EAN |
5027590508926
|
| Product Length/Depth |
0.56 in
|
| Product Height |
0.4 in
|
| Product Width |
0.4 in
|
| Product Weight |
0.03 lb
|
| Warranty |
Not Applicable
|
| Compliances |
CE Marked
RoHS Compliant |
| Product Type |
Fuse
|
| Amperage Rating |
3 A
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Voltage rating |
600 V
|
| Packaging type |
Standard
|
| Class |
Class T
|
| Connection |
Ferrule end x ferrule end
|
| Fuse indicator |
Non-indicating
|
| Quantity |
10
|
| Special features |
Non-indicating
|
Support from Eaton
Contact information
+1-636-394-2877