Knowledge Search
Download document () of 20
We make what matters work*

JJS-300

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 300 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 1, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-300
UPC
051712628303
Product Length/Depth
3.63 in
Product Height
1 in
Product Width
1 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
300 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877