Photo is representative
Download
Eaton Bussmann series JM modular fuse block, Box lugs with hex screws, 30 A, 1P, 120°C, 50 lb-in max, Class J, CVR(I)-J-60030, Black, 200 kAIC, 75 °C, Stranded, DIN rail, Panel, 600 V, #2-14 AWG
Product Name |
Eaton Bussmann series JM modular fuse block
|
Catalog Number |
JM60030-1CHR
|
UPC |
051712620598
|
Product Length/Depth |
3.4 in
|
Product Height |
2.3 in
|
Product Width |
1.1 in
|
Product Weight |
0.14447917 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
|
Certifications |
ARO
European Pressure Equipment Directive (PED) 97 /23 EC |
Amperage Rating |
30 A
|
Impulse withstand voltage |
200 kA RMS symmetrical
|
Interrupt rating |
200 kAIC
|
Short-circuit rating |
200 kA RMS symmetrical
|
Torque rating |
50 lb-in maximum
|
Voltage rating |
600 V
|
Color |
Black
|
Conductor material rated for |
Both
|
Conductor temperature rating |
75 °C
|
Conductor type |
Stranded
|
Fuse type |
Class J
|
Number of poles |
Single-pole
|
Operating temperature - max |
120 °C
|
Operating temperature - min |
120 °C
|
Wire size |
#2-14 AWG
|
Accessories |
CVR(I)-J-60030
|
Connection |
Box lug
|
Mounting method |
DIN rail
Panel |
Special features |
Box Lugs with Hex Screws
|
Support from Eaton
Contact information
+1-636-394-2877