Knowledge Search
Download document () of 20

JM60060-3CHR

Eaton Bussmann series JM modular fuse block, Box lugs with hex screws, 60 A, 3P, 120°C, 50 lb-inches max, Class J, CVR(I)-J-60060, Black, 200 kAIC, 75 °C, Stranded, Panel, DIN rail, 600 V, #2-14 AWG

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60060-3CHR
UPC
051712620734
Product Length/Depth
3.7 in
Product Height
2.6 in
Product Width
4.5 in
Product Weight
0.59375 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC
Product Type
Modular fuse block

Electrical rating

Amperage Rating
60 A
Impulse withstand voltage
200 kA RMS symmetrical
Interrupt rating
200 kAIC
Short-circuit rating
200 kA RMS symmetrical
Torque rating
50 lb-in maximum
Voltage rating
600 V

Physical details

Color
Black
Conductor material rated for
Both
Conductor temperature rating
75 °C
Conductor type
Stranded
Fuse type
Class J
Number of poles
Three-pole
Operating temperature - max
120 °C
Operating temperature - min
120 °C
Wire size
#2-14 AWG

General information

Accessories
CVR(I)-J-60060
Connection
Box lug
Mounting method
Panel
DIN rail
Special features
Box Lugs with Hex Screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877