Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60060-3CR
UPC
051712514682
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
35-60A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class J
Connection
Box lug
Special features
CR

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877