Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60100-1CR
UPC
051712391245
Product Length/Depth
5.38 in
Product Height
2.9 in
Product Width
2 in
Product Weight
0.31 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
70-100A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class J
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877