 
		
	
    
        
        
        
        
        
    
    
    Eaton Bussmann series JM modular fuse block, CR, 110-200 A, Single-pole, Class J, Knife blade end x knife blade end, 200 kAIC, 600 V
| Product Name | 
                                                Eaton Bussmann series JM modular fuse block
                                             | 
| Catalog Number | 
                                                JM60200-1CR
                                             | 
| UPC | 
                                                051712387392
                                             | 
| Product Length/Depth | 
                                                6.6 in
                                             | 
| Product Height | 
                                                3.74 in
                                             | 
| Product Width | 
                                                2.69 in
                                             | 
| Product Weight | 
                                                0.81 lb
                                             | 
| Warranty | 
                                                Not Applicable
                                             | 
| Compliances | 
                                                RoHS Compliant  CE Marked | 
| Certifications | 
                                                Contact Manufacturer  UL Listed CSA Certified | 
| Amperage Rating | 
                                                110-200A
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Short-circuit rating | 
                                                200 kA
                                             | 
| Voltage rating | 
                                                600 V
                                             | 
| Number of poles | 
                                                Single-pole
                                             | 
| Class | 
                                                Class J
                                             | 
| Connection | 
                                                Knife blade end x knife blade end
                                             | 
| Special features | 
                                                CR
                                             | 
Support from Eaton
Contact information
+1-636-394-2877