Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60600-1CR
UPC
051712391092
Product Length/Depth
9.25 in
Product Height
6 in
Product Width
4.25 in
Product Weight
3.96 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
450-600A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class J
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877