Download document () of 20

KAC-150

Eaton Bussmann series Tron KAC high speed fuse, 150A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-150
UPC
051712471503
Product Length/Depth
5.99 in
Product Height
1.74 in
Product Width
1.72 in
Product Weight
0.76 lb
Warranty
Not Applicable
Compliances
CE Marked
Certifications
UL Recognized
Product Type
High speed fuse

Electrical rating

Amperage Rating
150 A
Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626