Download document () of 20

KBC-40

Eaton Bussmann series KBC semiconductor fuse, 40A, 200 kAIC, Non Indicating, Semiconductor fuse, Stud

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-40
UPC
051712490405
EAN
5027590409179
Product Length/Depth
0.75 in
Product Height
4.35 in
Product Width
0.75 in
Product Weight
6.525 lb
Warranty
Not Applicable
Compliances
CE Marked
Certifications
UL Recognized
Product Type
Semiconductor fuse

Electrical rating

Amperage Rating
40 A
Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626