Download document () of 20

KBC-400

Eaton Bussmann series KBC semiconductor fuse, 400A, 200 kAIC, Non Indicating, Semiconductor fuse, Stud

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-400
UPC
051712494007
Product Length/Depth
6.182 in
Product Height
2 in
Product Width
2 in
Product Weight
0.8 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
400 A
Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626