Knowledge Search
Download document () of 20
We make what matters work*

KCC

Eaton Bussmann series KCC cable limiter, 200 kAIC, Cable: copper, 1/0 AWG, Non indicating

General specifications

Product Name
Eaton Bussmann series KCC cable limiter
Catalog Number
KCC
UPC
051712177009
Product Length/Depth
1.9 in
Product Height
8.75 in
Product Width
1.9 in
Product Weight
1.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Cable limiter

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
#1/0 AWG

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877